
Condensing Units Accessories & Spare parts, Compressor
LCA201A010
GSR2115AD2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and spare parts for condensing units
LCA201A010
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | GSR2115AD2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Family | Compressor |
| Material Description | SPARE PART, COMPRESSOR ASSY |
Characteristic | Value |
|---|---|
| Model number | GSR2115AD2 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | GSR |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 33a0c068-2c47-4945-95d7-51cc20135e7b |
| SCIP dossier product name | OPTYMA SPARE-15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 49 Kilogram |
| Net weight | 44 Kilogram |
| Volume | 170.544 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424660109 |
| Proposition 65 | Cancer and Reproductive Harm |