
Connector, Washer
7765014
Suction header restrictor for SM/SZ285-290-310
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and spare parts for condensing units
7765014
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| CoolselectorFilter | Active models |
| Description | Suction header restrictor for SM/SZ285-290-310 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
| Material Description | SUCTION RESTRICTOR TAN S285.29 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Washer |
| Usage | SM/SZ285.290.310 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.016 Kilogram |
| Net weight | 0.001 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.441 Liter |