Connector, Valve
6804504S05
Valve
Product specifications
Characteristic | Value |
---|---|
Brand technique | Condensing Units Accessories & Spare parts |
Contain batteries | No |
CoolselectorFilter | Active models |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Valve |
Family | Connector |
Characteristic | Value |
---|---|
Material Description | VALVE CM R 1 1/4" 12UNF 2BXZ7/8"SCHRADER |
Product Type | Valve |
Product group | Condensing Units Accessories & Spare parts |
Product line | Condensing Units |
Product name | Connector |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.5 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.45 Kilogram |