Miscellaneous, Carton box
43000603_T
Carton box
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and spare parts for condensing units
43000603_T
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Carton box |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Miscellaneous |
| Material Description | PACKAGING, CARTON BOX M4C COVER |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Miscellaneous |
| Product Type | Carton box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 2 Kilogram |