Condenser, D8
191U0642E
MCHE + Shroud D8 Hj19-22 Lj48-68
Product specifications
Characteristic | Value |
---|---|
Brand technique | Condensing Units Accessories & Spare parts |
Description | MCHE + Shroud D8 Hj19-22 Lj48-68 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Condenser |
In scope of WEEE and contain batteries | No |
Material Description | MCHE + SHROUD D8 HJ19-22 LJ48-68 |
Characteristic | Value |
---|---|
Product group | Condensing Units Accessories & Spare parts |
Product line | Condensing Units |
Product name | Condenser |
Product Type | D8 |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.1 Kilogram |
Characteristic | Value |
---|---|
Net weight | 9.99 Kilogram |