
Electrical component, Starting relay
119-7762
Relay HST
119-7762
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Relay HST |
| DG Indicator Profile | Not relevant for dangerous goods |
| Dropout [A] [Min] | 6.20 A |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SP - STARTING RELAY TF 115V/60Hz |
| Motor Protector | HST |
| Pickup [A] [Max] | 8.10 A |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Starting relay |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.8 Kilogram |
| Net weight | 0.68 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.113 Liter |
| EAN/UPC | 5702424535308 |