Condenser, D3
118U5604
D3
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | D3 |
Material Description | SPAREPART, CONDENSER D3 |
Product Type | D3 |
Characteristic | Value |
---|---|
Product group | Condensing Units Accessories & Spare parts |
Product line | Condensing Units |
Product name | Condenser |
General specifications
Characteristic | Value |
---|---|
Gross weight | 15.752 Kilogram |
Net weight | 15.752 Kilogram |
Characteristic | Value |
---|---|
Volume | 84.15 Liter |
EAN/UPC | 5715255089735 |