Condenser, C4
118U5603
Condenser C4
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | Condenser C4 |
Material Description | SPAREPART, CONDENSER C4 |
Product Type | C4 |
Characteristic | Value |
---|---|
Product group | Condensing Units Accessories & Spare parts |
Product line | Condensing Units |
Product name | Condenser |
General specifications
Characteristic | Value |
---|---|
Gross weight | 15.752 Kilogram |
Net weight | 15.752 Kilogram |
Characteristic | Value |
---|---|
Volume | 146.25 Liter |
EAN/UPC | 5715255089728 |