
Condensing Units Accessories & Spare parts, Compressor
118U3989
TAJ4519Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and spare parts for condensing units
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | TAJ4519Z |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
Characteristic | Value |
|---|---|
| Material Description | Comp TAJ4519Z (AJ2)-MSYM034E et MPY034E |
| Model number | TAJ4519Z |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | TAJ |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23.6 Kilogram |
| Net weight | 21 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 23.994 Liter |
| EAN/UPC | 5702428578639 |