Condensing Units Accessories & Spare parts, Compressor
118U3769
CAJ2464Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and spare parts for condensing units
Product specifications
Characteristic | Value |
---|---|
Brand technique | Condensing Units Accessories & Spare parts |
Colour | Black |
Description | CAJ2464Z |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Compressor |
In scope of WEEE and contain batteries | No |
Material Description | Pc détachee Comp CAJ2464Z pour LSQM034G |
Characteristic | Value |
---|---|
Model number | CAJ2464Z |
Product group | Condensing Units Accessories & Spare parts |
Product line | Condensing Units |
Product name | Compressor |
Product Type | CAJ |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 24.5 Kilogram |
Net weight | 23.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 279.1 Liter |
EAN | 5715162526514 |