Condenser, BG6
118U0195
Condenser BG 6 / D86758
Product specifications
Characteristic | Value |
---|---|
(0) | |
Brand technique | Condensing Units Accessories & Spare parts |
Description | Condenser BG 6 / D86758 |
Family | Condenser |
Material Description | Condenser BG 6 / D86758 |
Characteristic | Value |
---|---|
Product Type | BG6 |
Product group | Condensing Units Accessories & Spare parts |
Product line | Condensing Units |
Product name | Condenser |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.5 Kg |
Net weight | 3.5 Kg |
Characteristic | Value |
---|---|
Volume | 14.7 Liter |