Fan system, Fan blade
117-3819
Fan blade D170mm use 118U0036
Product specifications
Characteristic | Value |
---|---|
(0) | |
Brand technique | Condensing Units Accessories & Spare parts |
Description | Fan blade D170mm use 118U0036 |
Family | Fan system |
Material Description | Fan Blade 170MM/28GRD.*use118U0036 |
Characteristic | Value |
---|---|
Product Type | Fan blade |
Product group | Condensing Units Accessories & Spare parts |
Product line | Condensing Units |
Product name | Fan system |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.4 Kg |
Net weight | 0.4 Kg |
Characteristic | Value |
---|---|
Volume | 14.7 Liter |