Electrical component, E-Box
107B9101
COVER GS-VDE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and spare parts for condensing units
Product specifications
Characteristic | Value |
|---|---|
| Approval | VDE |
| Brand technique | Reciprocating accessories |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | COVER GS-VDE |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
| Material Description | ELEC. COVER |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | E-Box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.021 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.132 Liter |