BOCK, Mounting
097B60016
Condensing units spare parts, Holding angle f.oil separator, Legacy BOCK ID: 60016
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Holding angle f.oil separator |
In scope of WEEE | No |
Legacy BOCK ID | 60016 |
Characteristic | Value |
---|---|
Material Description | Holding angle f.oil separator |
Product Type | Miscellaneous |
Product group | Condensing units spare parts |
Product line | Danfoss BOCK® |
Product name | Mounting |
General specifications
Characteristic | Value |
---|---|
Gross weight | 320 Gram |
Net weight | 320 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162892367 |