BOCK, Air-cooled
097B51067
Condensing units spare parts, Casing w. air-cooled cond. 3RR, Legacy BOCK ID: 51067
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Legacy BOCK ID | 51067 |
Material Description | Casing w. air-cooled cond. 3RR |
Characteristic | Value |
---|---|
Product Type | Air-cooled |
Product group | Condensing units spare parts |
Product line | Danfoss BOCK® |
Product name | Condenser |
General specifications
Characteristic | Value |
---|---|
Gross weight | 128.2 Kilogram |
Net weight | 128.2 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162969007 |