BOCK, Air-cooled
097B51066
Condensing units spare parts, Casing w. air-cooled cond. 2RR, Legacy BOCK ID: 51066
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 51066 |
Material Description | Casing w. air-cooled cond. 2RR |
Characteristic | Value |
---|---|
Product group | Condensing units spare parts |
Product line | Danfoss BOCK® |
Product name | Condenser |
Product Type | Air-cooled |
General specifications
Characteristic | Value |
---|---|
Gross weight | 128.2 Kilogram |
Net weight | 128.2 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162968994 |