BOCK, Mounting
097B08772
Condensing units spare parts, Set-weatherproof hood, Legacy BOCK ID: 08772
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Legacy BOCK ID | 08772 |
Material Description | Set-weatherproof hood |
Characteristic | Value |
---|---|
Product Type | Miscellaneous |
Product group | Condensing units spare parts |
Product line | Danfoss BOCK® |
Product name | Mounting |
General specifications
Characteristic | Value |
---|---|
Gross weight | 39.2 Kilogram |
Net weight | 39.2 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162968406 |