BOCK, Pressure switch
097B07073
Condensing units spare parts, High-press.safety limiter+con., Legacy BOCK ID: 07073
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | High-press.safety limiter+con. |
In scope of WEEE | No |
Legacy BOCK ID | 07073 |
Characteristic | Value |
---|---|
Material Description | High-press.safety limiter+con. |
Product Type | Pressure switch |
Product group | Condensing units spare parts |
Product line | Danfoss BOCK® |
Product name | Pressure transmitter |
General specifications
Characteristic | Value |
---|---|
Gross weight | 500 Gram |
Net weight | 500 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162892282 |