C-VTX1600T590B20NA08XXXXX
199B1190
Model code: C-VTX1600T590B20NA08XXXXX
COMPRESSOR C-VTX1600T590B20NA08XXXXX
Danfoss Turbocor® - VTX Series1600 Aero Config
Major Revision B 380V - 460V
90 Degree Discharge
New Compressor Haiyan Factory
Unpainted
Software DTC SW 1.8 VTT/VTX
Danfoss Turbocor® - VTX Series1600 Aero Config
Major Revision B 380V - 460V
90 Degree Discharge
New Compressor Haiyan Factory
Unpainted
Software DTC SW 1.8 VTT/VTX
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AMC Division | 37 | 37 |
| AMC Material Group | 130401 | 130401 |
| AMC Net weight KG | 375 | 375 |
| AMC Weight Unit | KG | KG |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 382 | 382 |
| Calc. Gross Weight [LB ] | 842 | 842 |
| Calc. Net Weight [KG ] | 375 | 375 |
| Calc. Net Weight [LB ] | 827 | 827 |
| Compressor Capacity | 1600 | 1600 Aero Config |
| Cross-Plant Configurable Mater | VTT_COMP | VTT_COMP |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Discharge Option | 90 | 90 Degree Discharge |
| Division | 37 | 37 |
| Factory | 2 | Haiyan |
| Future Option (2 Char) | XX | Reserved A |
| Future Option (3 Char) | XXX | Reserved A |
| HELP CHAR | XXX | |
| Local AMMD KEY | DTC_00002 | Turbocor Haiyan |
| Major Revision | B | Major Revision B |
| Material Description | C-VTX1600T590B20NA08XXXXX |
Characteristic | Value | Description |
|---|---|---|
| Material Number | VTT_COMP | VTT_COMP |
| MDS Master Data Key | DTC_00002 | Turbocor Haiyan |
| MES Routing Key | VTX | VTX Routing |
| Modelcode01 | C-VTX1600T590B20NA08XXXXX | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | B99 | B99 |
| Product Group | A45 | A45 |
| Product Hierarchy | 37A45B9969285 | |
| Product line | Danfoss Turbocor | |
| Product Series | VTX | VTX Series |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | DGLBL | Development Global |
| Software Code | A08 | DTC SW 1.8 VTT/VTX |
| Sold-to party | 0007376420 | 0007376420 |
| STAT GROUP | 69285 | 69285 |
| Terminal Block / Paint(Legacy) | N | Unpainted (Legacy) |
| Typecode Part 1 | C-VTX1600T590B20NA08XXXXX | |
| Variant condition (ref. YV00) | C-VTXC-VTX1600C-VTX1600T5DISCH_VTX_90REFB_VTX160020SURCHG_VTX1600_0_2VTX16002 | |
| Voltage Range | T5 | 380V - 460V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 382 Kilogram |
| Net weight | 375 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1308.914 Liter |