C-VTX1600T500A10XA05XXXXX
199B0373
Model code: C-VTX1600T500A10XA05XXXXX
COMPRESSOR C-VTX1600T500A10XA05XXXXX
Danfoss Turbocor® - VTX Series 1600 Aero Config
Major Revision A 380V - 460V
0 Degree Discharge (Standard)
New Compressor Tallahassee Factory
Legacy
Software DTC SW 1.5 VTT/VTX
Danfoss Turbocor® - VTX Series 1600 Aero Config
Major Revision A 380V - 460V
0 Degree Discharge (Standard)
New Compressor Tallahassee Factory
Legacy
Software DTC SW 1.5 VTT/VTX
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
199B0373
Product specifications
Characteristic | Value | Description |
|---|---|---|
| AMC Division | 37 | 37 |
| AMC Material Group | 130401 | 130401 |
| AMC Net weight KG | 375 | 375 |
| AMC Weight Unit | KG | KG |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 382 | 382 |
| Calc. Gross Weight [LB ] | 842 | 842 |
| Calc. Net Weight [KG ] | 375 | 375 |
| Calc. Net Weight [LB ] | 827 | 827 |
| Compressor Capacity | 1600 | 1600 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | VTT_COMP | VTT_COMP |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Discharge Option | 00 | 0 Degree Discharge (Standard) |
| Division | 37 | 37 |
| Factory | 1 | Tallahassee |
| Future Option (2 Char) | XX | Reserved A |
| Future Option (3 Char) | XXX | Reserved A |
| HELP CHAR | XXX | |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
|---|---|---|
| Major Revision | A | Major Revision A |
| Material Description | C-VTX1600T500A10XA05XXXXX | |
| MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
| MES Routing Key | VTX | VTX Routing |
| Modelcode01 | C-VTX1600T500A10XA05XXXXX | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | B99 | B99 |
| Product group | Configurable Products & Variants | |
| Product Group | A45 | A45 |
| Product Hierarchy | 37A45B9969285 | |
| Product line | Danfoss Turbocor | |
| Product Series | VTX | VTX Series |
| Product Type | VTT_COMP | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Software Code | A05 | DTC SW 1.5 VTT/VTX |
| STAT GROUP | 69285 | 69285 |
| Terminal Block / Paint(Legacy) | X | Legacy |
| Typecode Part 1 | C-VTX1600T500A10XA05XXXXX | |
| Voltage Range | T5 | 380V - 460V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 382 Kilogram |
| Net weight | 375 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1308.914 Liter |