
Electrical component, Motor protector
123B9438
Protector 9-503
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Compressors
123B9438
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Description | Protector 9-503 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | PROTECTOR 9-503, ELECTRICA T0068-L6 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Motor protector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.015 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.015 Kilogram |