
Frequency converter, CDS203
116B9002
CDS203 - LCP
116B9002
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | CDS203 - LCP |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | CDS203-LCP |
| Model number | CDS203-LCP |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS203 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.33 Kilogram |
| Net weight | 0.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.23 Liter |
| EAN/UPC | 5715162723456 |