
Frequency converter, CDS203
116B3003
CDS203-22kW Heatsink version 380-480V 3 ph single pack
116B3003
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | CDS203-22kW Heatsink version 380-480V 3 ph single pack |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Family | Frequency converter |
| Frame | 4 |
| In scope of WEEE | Yes |
| InspectionText | |
| IP class | IP20 front / IP55 back |
| LCP | No |
| Length [mm] | 240.0 mm |
| Material Description | CDS203-44P22K-3FH11 |
Characteristic | Value |
|---|---|
| Model number | CDS203-44P 22K-3FH11 |
| Packing format | Single pack |
| Packing quantity | 1 |
| Power consumption [kW] | 22.0 kW |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS203 |
| Supply power range [V] AC [Max] | 480.000 V |
| Supply power range [V] AC [Min] | 380.000 V |
| Total height [mm] | 364.0 mm |
| Width [mm] | 231.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18.09 Kilogram |
| Net weight | 11.09 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 14.499 Liter |
| EAN/UPC | 5715255111160 |