
Scroll compressor, VZN220AGANA
120G0574
Refrigerants: R290, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack
120G0574
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Inverter |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Compressor power supply [V] | 380-480/3/50-60 |
| Configuration code | Single |
| Connection type | Brazed |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | VZN220AG |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 245 mm |
| Discharge connection height [mm] | 582 mm |
| Discharge connection pipe size [in] | 1-3/8 in |
| Discharge connection size [in] | 1-3/8 in |
| Drawing number | 8560353 |
| Economizer | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | VZN |
| Fitting sleeve | ODF |
| Fitting standard | ODF |
| Frequency [Hz] | 30 - 140 |
| Gauge port HP | None |
| Gauge port LP | None |
| Glass mounting | Brazed |
| Glass torque [Nm] | 50 N-m |
| Height from baseplate [mm] | 604 mm |
| High Side TS Max | 150.0 °C |
| High Side TS Min | -35.0 °C |
| High Side Volume | 2.1 L |
| High value of nominal voltage at 50Hz [V] | 480 V |
| High value of nominal voltage at 60Hz [V] | 480 V |
| High value of voltage range at 50Hz [V] | 528 V |
| High value of voltage range at 60Hz [V] | 528 V |
| Identical product | 120G0575 |
| IDV | No |
| In scope of WEEE | No |
| IP protection class | IP54 (with cable gland) |
| Low Side TS Max | 82.0 °C |
| Low Side TS Min | -35.0 °C |
| Low Side Volume | 14.5 L |
| Low value of nominal voltage at 50Hz [V] | 380 V |
| Low value of nominal voltage at 60Hz [V] | 380 V |
Characteristic | Value |
|---|---|
| Low value of voltage range at 50Hz [V] | 342 V |
| Low value of voltage range at 60Hz [V] | 342 V |
| Manifold enabled | No |
| Material Description | VZN220AGANA-Single |
| Max pressure (PS) - high side | 38.00 bar |
| Max pressure (PS) - low side | 33.30 bar |
| Maximum Operating Current [MOC] | 66 A |
| Model number | VZN220AGANA |
| Motor protection | Motor protection by frequency converter |
| Mounting torque [Nm] | 15.00 N-m |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 4.00 L |
| Oil equalization | None |
| Oil level switch | None |
| Oil level switch port | No |
| Oil reference | 160SZ |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 3 |
| Power connections | Screw 4.8 mm |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor VZN |
| Product Type | VZN220 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerant charge [kg] [Max] | 7.00 kg |
| Refrigerants | R290 |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| SCIP dossier no. | b347f93c-0985-473a-ad32-6dc1b9718ebf |
| SCIP dossier product name | VZN220 |
| Segment usage | Air conditioningHeating |
| Suction connection height [mm] | 339 mm |
| Suction connection pipe size [in] | 1-5/8 in |
| Suction connection size [in] | 1-5/8 in |
| Swept volume [cm3] | 220.00 cm³ |
| Technology | Scroll drive required |
| Torque earth [Nm] | 2.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 619.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| UL mark | No |
| Viscosity [cP] | 32.0 cP |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 0.043 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 89.25 Kilogram |
| Net weight | 85 Kilogram |
| Volume | 292.105 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255096078 |
| Proposition 65 | Cancer and Reproductive Harm |