
Scroll compressor, VZH035CWDMB
120G0488
Refrigerants: R452B; R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 230/1/60, Packing format: Industrial pack
120G0488
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Brand technique | Scroll compressor |
| Capacity Control | Inverter |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Compressor power supply [V] | 230/1/60 |
| Contains batteries | No |
| Description | VZH035CW |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | VZH |
| IDV | Yes |
| In scope of WEEE | No |
| Manifold enabled | No |
| Material Description | VZH035CWDMB, Compressor I-Pack |
| Model number | VZH035CWDMB |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 220-240/1/50208-230/1/60 |
| Oil level switch | None |
| Oil level switch port | Yes |
| Packing format | Industrial pack |
| Packing quantity | 12 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor VZH |
| Product Type | VZH035M |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410AR452BR454B |
| SCIP dossier no. | deb70449-6157-4db7-8763-870ef07e3ff5 |
| SCIP dossier product name | VZH028-044 / VLZ028-044 |
| Segment usage | Air conditioning |
| Swept volume [cm3] | 34.90 cm³ |
| Technology | Scroll |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Kilogram |
| Net weight | 27 Kilogram |
| Volume | 0.921 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162856000 |
| Proposition 65 | Cancer and Reproductive Harm |