
Scroll compressor, VZH035CWDMB
120G0487
Refrigerants: R452B; R410A; R454B, Segment usage: Air conditioning, Compressor power supply [V]: 230/1/60, Packing format: Single pack
120G0487
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Brand technique | Scroll compressor |
| Capacity Control | Inverter |
| Compressor power supply [V] | 230/1/60 |
| Contains batteries | No |
| Description | VZH035CW |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | VZH |
| IDV | Yes |
| In scope of WEEE | No |
| Material Description | VZH035CWDMB, Compressor M-Pack |
| Model number | VZH035CWDMB |
| Network power supply [V/Ph/Hz] | 220-240/1/50208-230/1/60 |
| Oil level switch port | Yes |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor VZH |
| Product Type | VZH035M |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410AR452BR454B |
| SCIP dossier no. | deb70449-6157-4db7-8763-870ef07e3ff5 |
| SCIP dossier product name | VZH028-044 / VLZ028-044 |
| Segment usage | Air conditioning |
| Swept volume [cm3] | 34.90 cm³ |
| Technology | Scroll |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Kilogram |
| Net weight | 27 Kilogram |
| Volume | 38.75 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162856017 |
| Proposition 65 | Cancer and Reproductive Harm |