Danfoss logo
CDS303 T4/T6 11-15kW B3 IP20

Scroll compressor, VZH035CHBNB

120G0302

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 525-600/3/50-60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity ControlInverter
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.3
ColourBlue
Compressor power supply [V]525-600/3/50-60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionVZH035CH
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]165 mm
Discharge connection angle [°]90 °
Discharge connection commentsRubber plug
Discharge connection height [mm]378 mm
Discharge connection materialCopper
Discharge connection pipe size [in]1/2 in
Discharge connection size [in]1/2 in
Drawing number8590002
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
FamilyVZH
Fitting standardODF
Frequency [Hz]15 - 100
Gauge port HPNone
Gauge port LPNone
Glass mountingThreaded
High Side TS Max65.0 °C
High Side TS Min-35.0 °C
High Side Volume0.5 L
High value of nominal voltage at 50Hz [V]575 V
High value of nominal voltage at 60Hz [V]575 V
High value of voltage range at 50Hz [V]660 V
High value of voltage range at 60Hz [V]660 V
IDVYes
In scope of WEEENo
IP protection classIP22
Low Side TS Max55.0 °C
Low Side TS Min-35.0 °C
Low Side Volume3.2 L
Low value of nominal voltage at 50Hz [V]575 V
Low value of nominal voltage at 60Hz [V]575 V
Low value of voltage range at 50Hz [V]473 V
Low value of voltage range at 60Hz [V]473 V
Characteristic
Value
Manifold enabledNo
Material DescriptionVZH035CHBNB Compressor Multipack
Max pressure (PS) - high side41.10 bar
Max pressure (PS) - low side33.30 bar
Model numberVZH035CHBNB
Motor protectionMotor protection by frequency converter
Mounting torque [Nm]11.00 N-m
Network power supply [V/Ph/Hz]500/3/50 575/3/60
Number of starts per hour [Max]12
Oil charge [L]1.30 L
Oil drain1/4'' NPT
Oil equalization1"1/8 Rotolock
Oil level switchNone
Oil level switch portYes
Oil reference160HV
Oil typePVE
Packing formatSingle pack
Packing quantity1
Packing type single pack*Single pack: Compressor in cardboard box
Phase3
Power connectionsSpade
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor VZH
Product TypeVZH035N
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]3.60 kg
RefrigerantsR410A
RLA12.4 A
Rotational speed at 50Hz [rpm]3000 rpm
Rotational speed at 60Hz [rpm]3600 rpm
SCIP dossier no.deb70449-6157-4db7-8763-870ef07e3ff5
SCIP dossier product nameVZH028-044 / VLZ028-044
Segment usageAir conditioning
Suction connection angle [°]90 °
Suction connection height [mm]248 mm
Suction connection materialCopper
Suction connection pipe size [in]3/4 in
Suction connection size [in]3/4 in
Swept volume [cm3]34.9 cm³
TechnologyScroll
Torque earth [Nm]2.00 N-m
Total height [mm]422.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
UL markYes
Viscosity [cP]32.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.71 Ohms

General specifications

Characteristic
Value
Gross weight30 Kilogram
Net weight27 Kilogram
Volume38.75 Cubic decimeter
Characteristic
Value
EAN/UPC5702424065126
Proposition 65Cancer and Reproductive Harm