Danfoss logo
CDS303 T4/T6 11-15kW B3 IP20

Scroll compressor, VZH088BGDNA

120G0210

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity ControlInverter
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.3
Compressor power supply [V]380-480/3/50-60
Contains batteriesNo
CoolselectorFilterDiscontinued models
DescriptionVZH088-GD
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
FamilyVZH
IDVNo
In scope of WEEENo
Manifold enabledNo
Material DescriptionVZH088BGDNA-INDUST
Model numberVZH088BGDNA
Characteristic
Value
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Oil level switchNone
Oil level switch portYes
Packing formatIndustrial pack
Packing quantity8
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor VZH
Product TypeVZH088
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR410A
SCIP dossier no.80036420-9a29-497b-9cf4-a8ba2dc633c2
SCIP dossier product nameVZH088-117
Segment usageAir conditioning
Swept volume [cm3]88.40 cm³
TechnologyScroll drive required
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
UL markYes

General specifications

Characteristic
Value
Gross weight59.02 Kilogram
Net weight58.875 Kilogram
Volume0.1 Cubic meter
Characteristic
Value
EAN/UPC5702424678760
Proposition 65Cancer and Reproductive Harm