
Scroll compressor, VZH028CHANA
120G0123
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 525-600/3/50-60, Packing format: Single pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VZH
120G0123
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Scroll compressor |
| Capacity Control | Inverter |
| Colour | Blue |
| Compressor power supply [V] | 525-600/3/50-60 |
| Configuration code | Single |
| Connection type | Brazed |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | VZH028CHANA |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 165 mm |
| Discharge connection angle [°] | 90 ° |
| Discharge connection comments | Rubber plug |
| Discharge connection height [mm] | 371 mm |
| Discharge connection material | Copper |
| Discharge connection pipe size [in] | 1/2 in |
| Discharge connection size [in] | 1/2 in |
| Drawing number | 0VG8213b |
| Economizer | No |
| Family | VZH |
| Fitting sleeve | - |
| Fitting standard | ODF |
| Frequency [Hz] | 15 - 100 |
| Gauge port HP | None |
| Gauge port LP | None |
| Glass mounting | Threaded |
| Glass torque [Nm] | 53 N-m |
| High Side TS Max | 65.0 °C |
| High Side TS Min | -35.0 °C |
| High Side Volume | 0.5 L |
| High value of nominal voltage at 50Hz [V] | 575 V |
| High value of nominal voltage at 60Hz [V] | 575 V |
| High value of voltage range at 50Hz [V] | 660 V |
| High value of voltage range at 60Hz [V] | 660 V |
| In scope of WEEE | No |
| IP protection class | IP22 |
| Low Side TS Max | 55.0 °C |
| Low Side TS Min | -35.0 °C |
| Low Side Volume | 3.2 L |
| Low value of nominal voltage at 50Hz [V] | 575 V |
| Low value of nominal voltage at 60Hz [V] | 575 V |
| Low value of voltage range at 50Hz [V] | 473 V |
| Low value of voltage range at 60Hz [V] | 473 V |
| Material Description | Compressor VZH028CHANA/M |
Characteristic | Value |
|---|---|
| Max pressure (PS) - high side | 41.10 bar |
| Max pressure (PS) - low side | 33.30 bar |
| Model number | VZH028CHANA |
| Motor protection | Motor protection by frequency converter |
| Mounting torque [Nm] | 11.00 N-m |
| Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 1.10 L |
| Oil drain | 1/4" flare |
| Oil equalization | None |
| Oil level switch port | No |
| Oil reference | 160HV |
| Oil type | PVE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Packing type single pack | *Single pack: Compressor in cardboard box |
| Phase | 3 |
| Power connections | Spade |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor VZH |
| Product Type | VZH028N |
| Refrigerant charge [kg] [Max] | 3.60 kg |
| Refrigerants | R410A |
| Replacement code | 120G0187 |
| RLA | 10.3 A |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Air conditioning |
| Shipped instructions | Installation instructions |
| Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
| Shipped oil | Initial oil charge |
| Suction connection angle [°] | 90 ° |
| Suction connection height [mm] | 242 mm |
| Suction connection material | Copper |
| Suction connection pipe size [in] | 3/4 in |
| Suction connection size [in] | 3/4 in |
| Swept volume [cm3] | 27.80 cm³ |
| Technology | Scroll |
| Torque earth [Nm] | 2.00 N-m |
| Total height [mm] | 415.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| Viscosity [cP] | 32.0 cP |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 0.71 Ohms |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 28.6 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 26 Kilogram |