
Scroll compressor, VZH088BJDNA
120G0106
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 220-240/3/50-60, Packing format: Single pack
120G0106
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity control | Inverter |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Compressor power supply [V] | 220-240/3/50-60 |
| Contains batteries | No |
| Description | VZH088BJ |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c)7(a)7(c)-I |
| Family | VZH |
| IDV | No |
| In scope of WEEE | No |
| Material Description | VZH088BJDNA-SINGLE |
| Model number | VZH088BJDNA |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 200-230/3/50208-230/3/60 |
| Oil level switch port | Yes |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor VZH |
| Product Type | VZH088 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410A |
| SCIP dossier no. | 80036420-9a29-497b-9cf4-a8ba2dc633c2 |
| SCIP dossier product name | VZH088-117 |
| Segment usage | Air conditioning |
| Swept volume [cm3] | 88.40 cm³ |
| Technology | Scroll drive required |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 59.75 Kilogram |
| Net weight | 59.02 Kilogram |
| Volume | 190.665 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428803038 |
| Proposition 65 | Cancer and Reproductive Harm |