
Scroll compressor, VZH170BHANB
120G0057
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 525-600/3/50-60, Packing format: Single pack
Recommended replacement: 120G0335
120G0057
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Inverter |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Colour | Blue |
| Compressor power supply [V] | 525-600/3/50-60 |
| Configuration code | Single |
| Connection type | Brazed |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | VZH170BH |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 318 mm |
| Discharge connection height [mm] | 645 mm |
| Discharge connection pipe size [in] | 1-1/8 in |
| Discharge connection size [in] | 1-1/8 in |
| Drawing number | 8551186b |
| Economizer | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | VZH |
| Fitting standard | ODF |
| Frequency [Hz] | 25 - 100 |
| Gauge port HP | None |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| High Side TS Max | 150.0 °C |
| High Side TS Min | -35.0 °C |
| High Side Volume | 2.9 L |
| High value of nominal voltage at 50Hz [V] | 575 V |
| High value of nominal voltage at 60Hz [V] | 575 V |
| High value of voltage range at 50Hz [V] | 600 V |
| High value of voltage range at 60Hz [V] | 600 V |
| Identical product | 120G0058 |
| IDV | No |
| In scope of WEEE | No |
| IP protection class | IP54 (with cable gland) |
| Low Side TS Max | 51.0 °C |
| Low Side TS Min | -35.0 °C |
| Low Side Volume | 29.9 L |
| Low value of nominal voltage at 50Hz [V] | 575 V |
| Low value of nominal voltage at 60Hz [V] | 575 V |
| Low value of voltage range at 50Hz [V] | 525 V |
| Low value of voltage range at 60Hz [V] | 525 V |
| Manifold enabled | No |
| Material Description | VZH170BHANB-SINGLE |
| Max pressure (PS) - high side | 48.70 bar |
| Max pressure (PS) - low side | 30.20 bar |
| MMT | 76.3 A |
Characteristic | Value |
|---|---|
| Model number | VZH170BHANB |
| Motor protection | Motor protection by frequency converter |
| Mounting torque [Nm] | 21.00 N-m |
| Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 6.70 L |
| Oil equalization | 1-3/4'' Rotolock |
| Oil level switch | None |
| Oil level switch port | No |
| Oil reference | 160SZ |
| Oil type | POE |
| Packaging height [mm] | 765 mm |
| Packaging length [mm] | 450 mm |
| Packaging weight [Kg] | 112 kg |
| Packaging width [mm] | 515 mm |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 3 |
| Power connections | Screw 4.8 mm |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor VZH |
| Product Type | VZH170A/B |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerant charge [kg] [Max] | 13.50 kg |
| Refrigerants | R410A |
| RLA | 61 A |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| SCIP dossier no. | 8ec73357-17d6-4fd2-a789-2017b3fc0840 |
| SCIP dossier product name | VZH170 |
| Segment usage | Air conditioning |
| Shipped instructions | Installation instructions |
| Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
| Shipped oil | Initial oil charge |
| Suction connection height [mm] | 329 mm |
| Suction connection material | - |
| Suction connection pipe size [in] | 1-5/8 in |
| Suction connection size [in] | 1-5/8 in |
| Swept volume [cm3] | 170.20 cm³ |
| Technology | Scroll |
| Test dif [bar] [Max] | 37 bar |
| Test HP [bar] [Max] | 45.0 bar |
| Test LP [bar] [Max] | 30.0 bar |
| Torque earth [Nm] | 2.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 687.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| UL mark | Yes |
| Viscosity [cP] | 32.0 cP |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 0.05 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 120 Kilogram |
| Net weight | 107.144 Kilogram |
| Volume | 102.804 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424544454 |
| Proposition 65 | Cancer and Reproductive Harm |