
Scroll compressor, VZH088AGAN
120G00109
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Industrial pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VZH
120G00109
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Scroll compressor |
| Capacity Control | Inverter |
| Compressor power supply [V] | 380-480/3/50-60 |
| Contains batteries | No |
| Description | VZH088AG |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | VZH |
| IDV | No |
| In scope of WEEE | No |
| Material Description | VZH088AGANB/I/P06 TEMP |
| Model number | VZH088AGAN |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Oil level switch port | No |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Packing quantity | 8 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor VZH |
| Product Type | VZH088 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410A |
| SCIP dossier no. | deb70449-6157-4db7-8763-870ef07e3ff5 |
| SCIP dossier product name | VZH028-044 / VLZ028-044 |
| Segment usage | Air conditioning |
| Swept volume [cm3] | 88.40 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 75 Kilogram |
| Net weight | 70 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.408 Cubic meter |
| Proposition 65 | Cancer and Reproductive Harm |