
Scroll compressor, VSH170AHANA
120G0009
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 525-600/3/50-60, Packing format: Single pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VSH
Recommended replacement: 120G0204
120G0009
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Inverter |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Colour | Blue |
| Compressor power supply [V] | 525-600/3/50-60 |
| Configuration code | Single |
| Connection type | Brazed |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | VSH170-H |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 318 mm |
| Discharge connection height [mm] | 645 mm |
| Discharge connection pipe size [in] | 1-1/8 in |
| Discharge connection size [in] | 1-1/8 in |
| Drawing number | 8551174b |
| Economizer | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c)7(a)7(c)-I |
| Family | VSH |
| Fitting standard | ODF |
| Frequency [Hz] | 30 - 90 |
| Gauge port HP | None |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| High Side TS Max | 150.0 °C |
| High Side TS Min | -35.0 °C |
| High Side Volume | 2.9 L |
| High value of nominal voltage at 50Hz [V] | 575 V |
| High value of nominal voltage at 60Hz [V] | 575 V |
| High value of voltage range at 50Hz [V] | 600 V |
| High value of voltage range at 60Hz [V] | 600 V |
| IDV | No |
| In scope of WEEE | No |
| IP protection class | IP54 (with cable gland) |
| Low Side TS Max | 51.0 °C |
| Low Side TS Min | -35.0 °C |
| Low Side Volume | 28.7 L |
| Low value of nominal voltage at 50Hz [V] | 575 V |
| Low value of nominal voltage at 60Hz [V] | 575 V |
| Low value of voltage range at 50Hz [V] | 525 V |
| Low value of voltage range at 60Hz [V] | 525 V |
| LRA | 246 A |
| Material Description | COMPRESSOR VSH170AHANA/I |
Characteristic | Value |
|---|---|
| Max pressure (PS) - high side | 48.70 bar |
| Max pressure (PS) - low side | 30.20 bar |
| MMT | 55 A |
| Model number | VSH170AHANA |
| Motor protection | Motor protection by frequency converter |
| Mounting torque [Nm] | 21.00 N-m |
| Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 6.70 L |
| Oil drain | 1/4'' flare |
| Oil drain torque [Nm] | 35 N-m |
| Oil equalization | 2-1/4'' Rotolock |
| Oil level switch port | No |
| Oil reference | 160SZ |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 3 |
| Power connections | Screw 4.8 mm |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor VSH |
| Product Type | VSH170 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerant charge [kg] [Max] | 13.50 kg |
| Refrigerants | R410A |
| RLA | 44 A |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Air conditioning |
| Shipped instructions | Installation instructions |
| Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
| Shipped oil | Initial oil charge |
| Suction connection height [mm] | 329 mm |
| Suction connection material | - |
| Suction connection pipe size [in] | 1-5/8 in |
| Suction connection size [in] | 1-5/8 in |
| Swept volume [cm3] | 170.20 cm³ |
| Technology | Scroll |
| Test dif [bar] [Max] | 37 bar |
| Test HP [bar] [Max] | 45.0 bar |
| Test LP [bar] [Max] | 30.2 bar |
| Torque earth [Nm] | 2.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 687.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
| Viscosity [cP] | 32.0 cP |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 115 Kilogram |
| Net weight | 105 Kilogram |
| Volume | 0.36 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428664851 |
| Proposition 65 | Cancer and Reproductive Harm |