
Scroll compressor, VRJ028UKNE6
121U7013
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 230/1/60, Packing format: Single pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VRJ
Recommended replacement: 120G0281
121U7013
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Inverter |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Compressor power supply [V] | 230/1/60 |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | VRJ028UK |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c)7(a)7(c)-I |
| Family | VRJ |
| IDV | No |
| In scope of WEEE | No |
| Material Description | VRJ028UKNE6 COMPRESSOR, EURO M-PAK, MTG |
| Max pressure (PS) - high side | 46.10 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 31.10 bar |
| Model number | VRJ028UKNE6 |
| Network power supply [V/Ph/Hz] | 208-230/1/60 |
| Oil level switch port | No |
| Packing format | Single pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor VRJ |
| Product Type | VRJ028 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410A |
| SCIP dossier no. | deb70449-6157-4db7-8763-870ef07e3ff5 |
| SCIP dossier product name | VZH028-044 / VLZ028-044 |
| Segment usage | Air conditioning |
| Swept volume [cm3] | 28.00 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20.88 Kilogram |
| Net weight | 19 Kilogram |
| Volume | 35.344 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428834681 |
| Proposition 65 | Cancer and Reproductive Harm |