
Scroll compressor, VRJ035UKNP6
120G0292
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 230/1/60, Packing format: Industrial pack
120G0292
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Inverter |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Colour | Blue |
| Compressor power supply [V] | 230/1/60 |
| Configuration code | Single |
| Connection type | Brazed |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | VRJ035-K |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 165 mm |
| Discharge connection height [mm] | 379 mm |
| Discharge connection pipe size [in] | 1/2 in |
| Discharge connection size [in] | 1/2 in |
| Drawing number | 0XC6301B-2 |
| Economizer | No |
| EU RoHS compliance | Yes |
| Family | VRJ |
| Fitting standard | ODF |
| Frequency [Hz] | 35 - 90 |
| Gauge port HP | None |
| Gauge port LP | None |
| Gaz equalization | None |
| Glass mounting | None |
| High value of nominal voltage at 50Hz [V] | 230 V |
| High value of nominal voltage at 60Hz [V] | 230 V |
| High value of voltage range at 50Hz [V] | 253 V |
| High value of voltage range at 60Hz [V] | 253 V |
| Identical product | 120G0289120G0290121U7004121U7007 |
| IDV | No |
| In scope of WEEE | No |
| IP protection class | IP22 |
| Length [mm] | 239.0 mm |
| Low value of nominal voltage at 50Hz [V] | 208 V |
| Low value of nominal voltage at 60Hz [V] | 208 V |
| Low value of voltage range at 50Hz [V] | 187 V |
| Low value of voltage range at 60Hz [V] | 187 V |
| LRA | 12 A |
| Manifold enabled | No |
Characteristic | Value |
|---|---|
| Material Description | VRJ035UKNP6 Compressor, I-pack |
| Max pressure (PS) - high side | 46.10 bar |
| Max pressure (PS) - low side | 31.10 bar |
| MCC | 23.5 A |
| Model number | VRJ035UKNP6 |
| Motor protection | Motor protection by frequency converter |
| Network power supply [V/Ph/Hz] | 208-230/1/60 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 1.33 L |
| Oil equalization | None |
| Oil level switch | None |
| Oil level switch port | No |
| Oil reference | 160HV |
| Oil type | PVE |
| Packing format | Industrial pack |
| Packing quantity | 12 |
| Phase | 1 |
| Power connections | Spade |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor VRJ |
| Product Type | VRJ035 |
| REACH Candidate List substances | No |
| Refrigerant charge [kg] [Max] | 3.63 kg |
| Refrigerants | R410A |
| RLA | 165.8 A |
| Segment usage | Air conditioning |
| Shipped instructions | Installation instructions |
| Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
| Shipped oil | Initial oil charge |
| Suction connection height [mm] | 250 mm |
| Suction connection material | - |
| Suction connection pipe size [in] | 3/4 in |
| Suction connection size [in] | 3/4 in |
| Swept volume [cm3] | 34.74 cm³ |
| Technology | Scroll |
| Total height [mm] | 413.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| UL mark | Yes |
| Viscosity [cP] | 32.0 cP |
| Width [mm] | 239.00 mm |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 0.210 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 28.67 Kilogram |
| Net weight | 27.84 Kilogram |
| Volume | 0.06 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424063801 |
| Proposition 65 | Cancer and Reproductive Harm |