Danfoss logo
VZH052 VZH065 VLZ065 - 8590007 - TIF

Scroll compressor, VLZ065TGNE9A

120G0318

Refrigerants: R404A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 380-480/3/50-60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalOut of scope
Brand techniqueScroll compressor
Capacity ControlInverter
China RoHS complianceOut of scope
Compressor power supply [V]380-480/3/50-60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionVLZ065TG
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]184 mm
Discharge connection height [mm]422 mm
Discharge connection pipe size [in]3/4 in
Discharge connection size [in]3/4 in
Drawing number8590007
EconomizerNo
EU RoHS complianceOut of scope
FamilyVLZ
Fitting standardODF
Frequency [Hz]15 - 100
Gauge port HPNone
Gauge port LPNone
Glass mountingThreaded
High Side TS Max65.0 °C
High Side TS Min-35.0 °C
High Side Volume0.7 L
High value of nominal voltage at 50Hz [V]480 V
High value of nominal voltage at 60Hz [V]480 V
High value of voltage range at 50Hz [V]528 V
High value of voltage range at 60Hz [V]528 V
IDVYes
In scope of WEEENo
IP protection classIP22
Liquid injectionNo
Low Side TS Max55.0 °C
Low Side TS Min-35.0 °C
Low Side Volume4.7 L
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]380 V
Low value of voltage range at 50Hz [V]342 V
Low value of voltage range at 60Hz [V]342 V
Material DescriptionVLZ065TGNE9A COMPRESSOR,EURO M-PAK MTG
Characteristic
Value
Max pressure (PS) - high side41.10 bar
Max pressure (PS) - low side33.30 bar
Model numberVLZ065TGNE9A
Motor protectionMotor protection by frequency converter
Mounting torque [Nm]11.00 N-m
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil charge [L]1.57 L
Oil drain1/4'' flare
Oil equalizationNone
Oil level switch portNo
Oil referencePOE46-RL46HB
Oil typePOE
Packing formatIndustrial pack
Packing quantity12
Phase3
Power connectionsSpade
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor VLZ
Product TypeVLZ065
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]5.40 kg
RefrigerantsR404A
RLA27.2 A
Rotational speed at 50Hz [rpm]3000 rpm
Rotational speed at 60Hz [rpm]3600 rpm
SCIP dossier no.39558ea7-32d6-48a0-a8bd-af1a7fd62f32
SCIP dossier product nameVLZ065
Segment usageRefrigeration LTRefrigeration MT
Suction connection height [mm]280 mm
Suction connection material-
Suction connection pipe size [in]7/8 in
Suction connection size [in]7/8 in
Swept volume [cm3]65.10 cm³
TechnologyScroll
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]455.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Viscosity [cP]32.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.177 Ohm

General specifications

Characteristic
Value
Gross weight44 Kilogram
Net weight35 Kilogram
Volume43.76 Cubic decimeter
Characteristic
Value
EAN/UPC5702424595517
Proposition 65Cancer and Reproductive Harm