
Scroll compressor, VLZ028TJNE9
120G0126
Refrigerants: R404A; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 220-240/3/50-60, Packing format: Industrial pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VLZ
120G0126
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Inverter |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Compressor power supply [V] | 220-240/3/50-60 |
| Contains batteries | No |
| Description | VLZ028TJ |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c)7(a)7(c)-I |
| Family | VLZ |
| IDV | Yes |
| In scope of WEEE | No |
| Material Description | COMPRESSOR VLZ028TJNE9/I |
Characteristic | Value |
|---|---|
| Max pressure (PS) - high side | 31.10 bar |
| Max pressure (PS) - low side | 26.20 bar |
| Model number | VLZ028TJNE9 |
| Network power supply [V/Ph/Hz] | 200-230/3/50208-230/3/60 |
| Oil level switch port | No |
| Packing format | Industrial pack |
| Packing quantity | 12 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor VLZ |
| Product Type | VLZ028 |
| Refrigerants | R404AR448AR449A |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 28.00 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24.75 Kilogram |
| Net weight | 23.08 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162720721 |