
Scroll compressor, VCH115EGNNA
120G0681
Refrigerants: R410A, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380-400/3/50 460/3/60, Packing format: Industrial pack
120G0681
Product specifications
Characteristic | Value |
|---|---|
| Approval | Out of scope |
| Brand technique | Scroll compressor |
| Capacity Control | Inverter |
| CE mark | No |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Compressor power supply [V] | 380-400/3/50 460/3/60 |
| Contains batteries | No |
| Description | VCH115EGNNA |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | VCH |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | VCH115EGNNA-Indust |
| Model number | VCH115EGNNA |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor VCH |
| Product Type | VCH115 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410A |
| Segment usage | Air conditioningHeating |
| Swept volume [cm3] | 115.00 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 69 Kilogram |
| Net weight | 62 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 819.375 Liter |
| EAN/UPC | 5715255261209 |