Danfoss logo
VCH115 -8560210

Scroll compressor, VCH115EGNNA

120G0680

Refrigerants: R410A, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380-400/3/50 460/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalOut of scope
Brand techniqueScroll compressor
Capacity ControlInverter
CE markNo
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.3
Compressor power supply [V]380-400/3/50 460/3/60
Contains batteriesNo
DescriptionVCH115EGNNA
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
FamilyVCH
In scope of WEEENo
Characteristic
Value
Material DescriptionVCH115EGNNA-Single
Model numberVCH115EGNNA
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Oil level switchNone
Packing formatSingle pack
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor VCH
Product TypeVCH115
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR410A
Segment usageAir conditioningHeating
Swept volume [cm3]115.00 cm³
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only

General specifications

Characteristic
Value
Gross weight77 Kilogram
Net weight62 Kilogram
Characteristic
Value
Volume190.665 Liter
EAN/UPC5715255261216