
Scroll compressor, VCH115DGFNA
120G0351
Refrigerants: R410A, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380/3/50, Packing format: Single pack
120G0351
Product specifications
Characteristic | Value |
|---|---|
| Approval | Out of scope |
| Brand technique | Scroll compressor |
| Capacity Control | Inverter |
| CE mark | No |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Compressor power supply [V] | 380/3/50 |
| Connection type | Brazed |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | VCH115-G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection pipe size [in] | 1-1/8 in |
| Discharge connection size [in] | 1-1/8 in |
| Economizer | Yes |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | VCH |
| Frequency [Hz] | 30 - 140 |
| High Side TS Max | 150.0 °C |
| High Side TS Min | -35.0 °C |
| High Side Volume | 0.9 L |
| High value of nominal voltage at 50Hz [V] | 380 V |
| High value of voltage range at 50Hz [V] | 418 V |
| IDV | No |
| In scope of WEEE | No |
| IP protection class | IP54 (with cable gland) |
| Low Side TS Max | 55.0 °C |
| Low Side TS Min | -35.0 °C |
| Low Side Volume | 10.6 L |
| Low value of nominal voltage at 50Hz [V] | 380 V |
| Low value of voltage range at 50Hz [V] | 342 V |
| Manifold enabled | No |
| Material Description | VCH115DGFNA-SINGLE |
Characteristic | Value |
|---|---|
| Max pressure (PS) - high side | 48.70 bar |
| Max pressure (PS) - low side | 33.30 bar |
| Maximum Operating Current [MOC] | 65 A |
| Model number | VCH115DGFNA |
| Motor protection | Motor protection by frequency converter |
| Mounting torque [Nm] | 15.00 N-m |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 3.30 L |
| Oil level switch | None |
| Oil reference | 160SZ |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 3 |
| Power connections | Screw 4.8 mm |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor VCH |
| Product Type | VCH115 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerant charge [kg] [Max] | 13.00 kg |
| Refrigerants | R410A |
| Segment usage | Air conditioningHeating |
| Suction connection material | - |
| Suction connection pipe size [in] | 1-5/8 in |
| Suction connection size [in] | 1-5/8 in |
| Swept volume [cm3] | 115.00 cm³ |
| Technology | Scroll |
| Torque earth [Nm] | 2.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Viscosity [cP] | 32.0 cP |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 0.037 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 77 Kilogram |
| Net weight | 62 Kilogram |
| Volume | 190.665 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424682668 |
| Proposition 65 | Cancer and Reproductive Harm |