
Scroll compressor, VCF132DGLNA
120G0678
Segment usage: Air conditioning, Compressor power supply [V]: 380-400/3/50 460/3/60, Packing format: Single pack
120G0678
Product specifications
Characteristic | Value |
|---|---|
| Approval | Out of scope |
| Brand technique | Scroll compressor |
| Capacity Control | Inverter |
| CE mark | No |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Compressor power supply [V] | 380-400/3/50 460/3/60 |
| Contains batteries | No |
| Description | VCF132DGLNA |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | VCF |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | VCF132DGLNA-Single |
| Model number | VCF132DGLNA |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Oil level switch | None |
| Packing format | Single pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor VCF |
| Product Type | VCF132 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Segment usage | Air conditioning |
| Swept volume [cm3] | 130.00 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 68.78 Kilogram |
| Net weight | 65.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 190.665 Liter |
| EAN/UPC | 5715255260820 |