
Tandem scroll compressor, TLJ082 (HHR041X2)
121G0351
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/3/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hermetic scroll compressors
121G0351
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Brand technique | Tandem scroll compressor |
| Compressor power supply [V] | 208-230/3/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | (Del) Tlj082 R410A (Hhr041X2) 230/208/3/ |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | TLJ |
| In scope of WEEE | No |
| Material Description | TLJ082 R410A (HHR041X2) 230/208/3/60 TA |
Characteristic | Value |
|---|---|
| Model number | TLJ082 (HHR041X2) |
| Network power supply [V/Ph/Hz] | 208-230/3/60 |
| Product group | Sub-function compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor TLJ |
| Product Type | TLJ082 |
| Refrigerants | R410A |
| Segment usage | Air conditioning |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 856 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 856 Kilogram |