
Tandem scroll compressor, SZ250
SZ250-9CAM
Refrigerants: R404A, Segment usage: Air conditioning, Compressor power supply [V]: 380/3/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SZ
SZ250-9CAM
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Brand technique | Tandem scroll compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 380/3/60 |
| Contains batteries | No |
| Description | SZ125-9 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | SZ |
| In scope of WEEE | No |
| Material Description | COMPR.TANDEM SCROLL SZ125-9CAM |
| Model number | SZ250 |
| Network power supply [V/Ph/Hz] | 380-400/3/60 |
| Oil equalization | 3/8'' flare SAE |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Sub-function compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SZ |
| Product Type | SZ250 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R404A |
| SCIP dossier no. | a92ec178-0979-4d30-af46-57b56ac94204 |
| SCIP dossier product name | SY240-300/SZ240-300 |
| Segment usage | Air conditioning |
| Technology | Scroll |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 188.853 Kilogram |
| Net weight | 169.968 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424660710 |
| Proposition 65 | Cancer and Reproductive Harm |