
Scroll compressor, SZ240A4CAR
SZ240A4CAR
Refrigerants: R407C; R404A; R134a, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Returnable packaging
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SZ
SZ240A4CAR
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Compressor power supply [V] | 380-415/3/50 460/3/60 |
| Contains batteries | No |
| CoolselectorFilter | Not available in Coolselector |
| Description | SZ240 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c)7(a)7(c)-I |
| Family | SZ |
| IDV | No |
| In scope of WEEE | No |
| Manifold enabled | No |
| Material Description | COMP SZ240 brase retournable |
| Max pressure (PS) - high side | 29.60 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 20.00 bar |
| Model number | SZ240A4CAR |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Oil level switch | None |
| Packing format | Returnable packaging |
| Packing quantity | 4 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SZ |
| Product Type | SZ240 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R407CR134aR404A |
| SCIP dossier no. | 2e9b0776-281a-4205-bf1f-dbeea526b31d |
| SCIP dossier product name | SM084/SM090/SM100/SM110/SM120/SM148/SM161/SZ084/SZ090/SZ100/SZ110/SZ120/SZ148/SZ161 |
| Segment usage | Air conditioning |
| Swept volume [cm3] | 227.60 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 156 Kilogram |
| Net weight | 151 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428660112 |
| Proposition 65 | Cancer and Reproductive Harm |