
Scroll compressor, SZ125-4TB- CSHA100KE
SZ125-4TBM
Refrigerants: R407C; R404A; R134a; R507, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SZ
SZ125-4TBM
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Compressor power supply [V] | 380-415/3/50 460/3/60 |
| Contains batteries | No |
| Description | Sz125-4Tb-Indust Comp Csh- 100Ke |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c)7(a)7(c)-I |
| Family | SZ |
| IDV | No |
| In scope of WEEE | No |
| Material Description | SZ125-4TB-INDUST COMP CSHA 100KE |
| Max pressure (PS) - high side | 29.50 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 25.00 bar |
| Model number | SZ125-4TB- CSHA100KE |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Packing format | Industrial pack |
| Packing quantity | 6 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SZ |
| Product Type | SZ125 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R407CR134aR404AR507 |
| SCIP dossier no. | 2a7bda95-e10a-4cee-a4ae-c14f0342e88a |
| Segment usage | Air conditioning |
| Swept volume [cm3] | 166.60 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 83.17 Kilogram |
| Net weight | 79 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428660433 |
| Proposition 65 | Cancer and Reproductive Harm |