Tandem scroll compressor
121G0035
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SZ
121G0035
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Tandem scroll compressor |
| Contains batteries | No |
| CoolselectorFilter | Not available in Coolselector |
| Description | (Del) Tandem 30T/P1/Sz/W7/Aa/B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | SZ |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | TANDEM 30T/P1/SZ/W7/AA/B |
| Product group | Sub-function compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SZ |
| Product Type | SZ370 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 255 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 240 Kilogram |