
Tandem scroll compressor, TANDEM 30T/P1/SZ/W4/AA/B
121G0034
Refrigerants: R407C; R404A; R134a; R513A; R507, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SZ
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Brand technique | Tandem scroll compressor |
| Compressor power supply [V] | 380-415/3/50 460/3/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | (Del) Tandem 30T/P1/Sz/W4/Aa/B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | SZ |
| In scope of WEEE | No |
| Material Description | TANDEM 30T/P1/SZ/W4/AA/B |
Characteristic | Value |
|---|---|
| Model number | TANDEM 30T/P1/SZ/W4/AA/B |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Product group | Sub-function compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SZ |
| Product Type | SZ370 |
| Refrigerants | R407CR134aR404AR507R513A |
| Segment usage | Air conditioning |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 255 Kilogram |
| Net weight | 240 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162720387 |