Danfoss logo
 single brazed SY380 SZ380

Scroll compressor, SZ380A9CBF

120H2148

Refrigerants: R407C; R134a, Segment usage: Heating; Air conditioning, Compressor power supply [V]: 380-400/3/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity ControlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
Compressor power supply [V]380-400/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionSZ380-9
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]344 mm
Discharge connection height [mm]654 mm
Discharge connection pipe size [in]1-3/8 in
Discharge connection size [in]1-3/8 in
Drawing number8556093b
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)7(a)7(c)-I
FamilySZ
Fitting standardODF
Frequency [Hz]60
Gauge port HPNone
Gauge port LPSchrader
Glass mountingThreaded
Glass torque [Nm]50 N-m
GP LP torque [Nm]15 N-m
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume5.1 L
High value of nominal voltage at 60Hz [V]400 V
High value of voltage range at 60Hz [V]440 V
Identical product120H1113120H1114120H2149
IDVNo
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low Side TS Max52.0 °C
Low Side TS Min-35.0 °C
Low Side Volume35.3 L
Low value of nominal voltage at 60Hz [V]380 V
Low value of voltage range at 60Hz [V]342 V
LRA390 A
Manifold enabledNo
Characteristic
Value
Material DescriptionSZ380-9CB-INDUST
Max pressure (PS) - high side31.80 bar
Max pressure (PS) - low side20.00 bar
Maximum Operating Current [MOC]84.5 A
Model numberSZ380A9CBF
Motor protectionElectronic protection module, 110/240 V
Mounting torque [Nm]40.00 N-m
Network power supply [V/Ph/Hz]380-400/3/60
Number of starts per hour [Max]12
Oil charge [L]8.40 L
Oil drain1/4'' flare
Oil drain torque [Nm]35 N-m
Oil equalization1/2'' flare
Oil equalization torque [Nm]66 N-m
Oil level switchNone
Oil reference160SZ
Packing formatIndustrial pack
Packing quantity4
Phase3
Power connectionsStud M5
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor SZ
Product TypeSZ380
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]20.00 kg
RefrigerantsR134aR407C
RLA66.4 A
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.aa18f510-6e7e-4654-88c7-bd1489d7707d
Segment usageAir conditioningHeating
Suction connection height [mm]196 mm
Suction connection material-
Suction connection pipe size [in]2-1/8 in
Suction connection size [in]2-1/8 in
Swept volume [cm3]531.20 cm³
TechnologyScroll
Torque earth [Nm]4.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]727.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
UL markYes
Viscosity [cP]32.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.27 Ohm

General specifications

Characteristic
Value
Gross weight166.2 Kilogram
Net weight158 Kilogram
Volume0.921 Cubic meter
Characteristic
Value
EAN/UPC5715162855195
Proposition 65Cancer and Reproductive Harm