Danfoss logo
SZ147 - 8560072

Scroll compressor, SZ147A4LLC

120H1568

Refrigerants: R134a, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalCEUL
Brand techniqueScroll compressor
Capacity ControlFixed speed
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]380-415/3/50 460/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionSZ147-4L
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]243 mm
Discharge connection height [mm]509 mm
Discharge connection pipe size [in]7/8 in
Discharge connection size [in]7/8 in
Drawing number85600163
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilySZ
Fitting standardODF
Frequency [Hz]50/60
Gauge port HPNone
Gauge port LPSchrader
Glass mountingNone
High Side TS Max150.0 °C
High Side TS Min-35.0 °C
High Side Volume0.7 L
High value of nominal voltage at 50Hz [V]400 V
High value of nominal voltage at 60Hz [V]460 V
High value of voltage range at 50Hz [V]440 V
High value of voltage range at 60Hz [V]506 V
IDVNo
In scope of WEEENo
IP protection classIP54 (with cable gland)
Low Side TS Max61.0 °C
Low Side TS Min-35.0 °C
Low Side Volume13.6 L
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]460 V
Low value of voltage range at 50Hz [V]342 V
Low value of voltage range at 60Hz [V]414 V
Characteristic
Value
LRA147 A
Material DescriptionSZ147-4LL-INDUST
Max pressure (PS) - high side29.40 bar
Max pressure (PS) - low side25.00 bar
Maximum Operating Current [MOC]26 A
MCC29 A
Model numberSZ147A4LLC
Motor protectionInternal overload protector
Mounting torque [Nm]15.00 N-m
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Number of starts per hour [Max]12
Oil charge [L]3.30 L
Oil equalizationNone
Oil reference160SZ
Oil typePOE
Packing formatIndustrial pack
Packing quantity8
Phase3
Power connectionsScrew 4.8 mm
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor SZ
Product TypeSZ147
Refrigerant charge [kg] [Max]7.90 kg
RefrigerantsR134a
RLA20.7 A
Rotational speed at 50Hz [rpm]2900 rpm
Rotational speed at 60Hz [rpm]3500 rpm
Segment usageAir conditioning
Suction connection height [mm]278 mm
Suction connection material-
Suction connection pipe size [in]1-3/8 in
Suction connection size [in]1-3/8 in
Swept volume [cm3]193.50 cm³
TechnologyScroll
Test dif [bar] [Max]24 bar
Test HP [bar] [Max]32.0 bar
Test LP [bar] [Max]25.0 bar
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]543.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Viscosity [cP]32.0 cP
Winding resistance for three-phase compressors with identical windings [Ohm]0.92 Ohm

General specifications

Characteristic
Value
Gross weight71.75 Kilogram
Net weight69.25 Kilogram
Characteristic
Value
Volume0.1 Cubic meter
EAN/UPC5702424062453