Tandem scroll compressor
SY900-3CBM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SY
SY900-3CBM
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Tandem scroll compressor |
| CE mark | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Not available in Coolselector |
| Description | SY900-3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | SY |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | COMPR. TRIO SCROLL SY300+300+300-3CBM |
| Product group | Sub-function compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SY |
| Product Type | SY300 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 255.693 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 232.224 Kilogram |